IESNA:LM-63-2002
[TEST]P976458
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-34-S-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3400LM PACKAGE 80CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.19A 23.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3431.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 23.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
996.3 1000.3 996.3 991.3 982.2 971.2 958.0 941.9 922.9 902.7 
879.5 853.4 825.2 797.0 764.8 727.6 690.3 651.2 611.8 570.6 
522.3 476.1 428.7 385.5 340.1 296.9 255.6 221.4 190.3 160.1 
133.9 107.7 84.5 62.4 41.3 22.1 0.0 
996.3 1001.4 1014.4 1031.5 1048.6 1057.7 1059.7 1056.6 1048.6 1036.5 
1018.4 993.3 964.1 931.9 894.7 857.4 812.2 767.9 723.6 678.3 
633.0 589.7 543.4 500.2 456.9 418.6 382.4 348.2 318.0 287.8 
259.6 230.5 199.3 165.0 124.8 73.5 0.0 
996.3 1003.4 1044.6 1082.8 1110.0 1129.1 1143.2 1149.2 1150.3 1144.3 
1129.1 1110.0 1079.9 1045.6 1005.4 960.0 912.8 863.4 812.2 761.9 
712.5 664.2 615.9 569.6 526.4 486.1 444.8 406.6 370.3 335.2 
296.9 259.6 217.4 169.1 117.8 63.5 0.0 
996.3 1023.5 1083.9 1125.1 1163.4 1191.6 1214.7 1227.8 1232.8 1228.8 
1214.7 1190.5 1155.4 1113.0 1062.7 1010.4 950.0 894.7 835.3 776.9 
720.5 668.2 617.9 569.6 524.4 483.0 442.8 403.6 362.3 323.1 
284.9 240.6 193.2 146.0 100.6 51.4 0.0 
996.3 1027.5 1089.9 1135.1 1176.5 1208.7 1232.8 1248.0 1252.9 1250.0 
1233.9 1208.7 1170.4 1122.1 1069.8 1012.4 956.0 890.7 828.3 771.9 
712.5 661.2 611.8 566.6 523.3 480.1 438.8 401.6 359.3 324.0 
281.8 236.5 184.2 139.9 96.6 48.3 0.0 
